(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Crossover

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Crossover

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCF-K-OS-3/4B

Part Number
RCF-K-OS-3/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.95

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Crossover Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)