(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow (Bronze)

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow (Bronze)

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCF-K-BCRL-3/4X1/2B

Part Number
RCF-K-BCRL-3/4X1/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.80

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Material Bronze Nominal of Thread M1 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Nominal of Thread M2 1/2B(15A)
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)