(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Female Adapter Socket

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Female Adapter Socket

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-KZ-ZQS-1/2B
RCF-KZ-ZQS-1B
RCF-KZ-ZQS-2B
RCF-KZ-ZQS-3/4B
RCF-KZ-ZQS-11/2B
RCF-KZ-ZQS-11/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 26.80

1 Piece(s) 13 Day(s) or more 1/2B(15A)

SGD 36.41

1 Piece(s) 13 Day(s) or more 1B(25A)

SGD 85.13

1 Piece(s) 13 Day(s) or more 2B(50A)

SGD 30.06

1 Piece(s) 13 Day(s) or more 3/4B(20A)

SGD 75.43

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)

SGD 51.57

1 Piece(s) 13 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Female Adapter Sockets Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)