(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ZD Fitting, White, 3-Way Reducing Tees

ZD Fitting, White, 3-Way Reducing Tees

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZD-BRT-1X1X2B-W
ZD-BRT-1X1X11/2B-W
ZD-BRT-1X1X11/4B-W
ZD-BRT-1X3/4X1/2B-W
ZD-BRT-1X3/4X1B-W
ZD-BRT-1X3/4X3/4B-W
ZD-BRT-2X1X1B-W
ZD-BRT-2X1X2B-W
ZD-BRT-2X1X11/2B-W
ZD-BRT-2X1X11/4B-W
ZD-BRT-2X2X3B-W
ZD-BRT-2X2X21/2B-W
ZD-BRT-2X3/4X2B-W
ZD-BRT-2X11/2X1/2B-W
ZD-BRT-2X11/2X1B-W
ZD-BRT-2X11/2X2B-W
ZD-BRT-2X11/2X3/4B-W
ZD-BRT-2X11/2X11/2B-W
ZD-BRT-2X11/2X11/4B-W
ZD-BRT-2X11/2X21/2B-W
ZD-BRT-2X11/4X1B-W
ZD-BRT-2X11/4X2B-W
ZD-BRT-2X11/4X11/2B-W
ZD-BRT-2X11/4X11/4B-W
ZD-BRT-2X11/4X21/2B-W
ZD-BRT-3/4X3/4X1B-W
ZD-BRT-3/4X3/4X11/4B-W
ZD-BRT-3X2X2B-W
ZD-BRT-3X2X3B-W
ZD-BRT-3X21/2X2B-W
ZD-BRT-3X21/2X21/2B-W
ZD-BRT-11/2X1X1B-W
ZD-BRT-11/2X1X2B-W
ZD-BRT-11/2X1X11/2B-W
ZD-BRT-11/2X1X11/4B-W
ZD-BRT-11/2X3/4X1B-W
ZD-BRT-11/2X3/4X3/4B-W
ZD-BRT-11/2X11/2X2B-W
ZD-BRT-11/2X11/2X21/2B-W
ZD-BRT-11/2X11/4X1/2B-W
ZD-BRT-11/2X11/4X1B-W
ZD-BRT-11/2X11/4X2B-W
ZD-BRT-11/2X11/4X3/4B-W
ZD-BRT-11/2X11/4X11/2B-W
ZD-BRT-11/2X11/4X11/4B-W
ZD-BRT-11/4X1/2X3/4B-W
ZD-BRT-11/4X1X1/2B-W
ZD-BRT-11/4X1X1B-W
ZD-BRT-11/4X1X2B-W
ZD-BRT-11/4X1X3/4B-W
ZD-BRT-11/4X1X11/2B-W
ZD-BRT-11/4X1X11/4B-W
ZD-BRT-11/4X3/4X3/4B-W
ZD-BRT-11/4X11/4X2B-W
ZD-BRT-11/4X11/4X11/2B-W
ZD-BRT-21/2X2X1B-W
ZD-BRT-21/2X2X2B-W
ZD-BRT-21/2X2X11/2B-W
ZD-BRT-21/2X2X11/4B-W
ZD-BRT-21/2X2X21/2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 29.24

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)2B(50A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)1 1/2B(40A)

SGD 14.55

1 Piece(s) 5 Day(s) or more 1B(25A)1B(25A)1 1/4B(32A)

SGD 7.51

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)1/2B(15A)

SGD 7.51

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)1B(25A)

SGD 7.51

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)3/4B(20A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1B(25A)1B(25A)

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)1B(25A)2B(50A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1B(25A)1 1/2B(40A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1B(25A)1 1/4B(32A)

SGD 91.00

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)3B(80A)

SGD 66.16

1 Piece(s) 5 Day(s) or more 2B(50A)2B(50A)2 1/2B(65A)

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)3/4B(20A)2B(50A)

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)1/2B(15A)

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)1 1/2B(40A)2B(50A)

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)1 1/2B(40A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)

SGD 66.16

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)2 1/2B(65A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)2B(50A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/4B(32A)1 1/2B(40A)

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)1 1/4B(32A)1 1/4B(32A)

SGD 66.16

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)2 1/2B(65A)

SGD 7.51

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)1B(25A)

SGD 14.55

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)1 1/4B(32A)

SGD 91.00

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)2B(50A)

SGD 91.00

1 Piece(s) 10 Day(s) or more 3B(80A)2B(50A)3B(80A)

SGD 91.00

1 Piece(s) 6 Day(s) or more 3B(80A)2 1/2B(65A)2B(50A)

SGD 91.00

1 Piece(s) 6 Day(s) or more 3B(80A)2 1/2B(65A)2 1/2B(65A)

SGD 18.94

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)2B(50A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)1 1/2B(40A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1B(25A)1 1/4B(32A)

SGD 18.94

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)1B(25A)

SGD 18.94

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)3/4B(20A)3/4B(20A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2B(50A)

SGD 66.16

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2 1/2B(65A)

SGD 18.94

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1/2B(15A)

SGD 18.94

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)

SGD 29.24

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)1 1/4B(32A)2B(50A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/2B(40A)

SGD 18.94

1 Piece(s) 5 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)

SGD 14.55

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1/2B(15A)3/4B(20A)

SGD 14.55

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1B(25A)1/2B(15A)

SGD 14.55

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)2B(50A)

SGD 14.55

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)1 1/2B(40A)

SGD 14.55

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1B(25A)1 1/4B(32A)

SGD 14.55

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)3/4B(20A)3/4B(20A)

SGD 29.24

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)2B(50A)

SGD 18.94

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/2B(40A)

SGD 66.16

1 Piece(s) 5 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)

SGD 66.16

1 Piece(s) 5 Day(s) or more 2 1/2B(65A)2B(50A)2B(50A)

SGD 66.16

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2B(50A)1 1/2B(40A)

SGD 66.16

1 Piece(s) 5 Day(s) or more 2 1/2B(65A)2B(50A)1 1/4B(32A)

SGD 66.16

1 Piece(s) 5 Day(s) or more 2 1/2B(65A)2B(50A)2 1/2B(65A)

Loading...

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Operating Temperature Range(°C) 0::80 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)