(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ZD Fitting, White Type, Reducing Tees

ZD Fitting, White Type, Reducing Tees

Maximum operating pressure: 2.5 MPa (steady flow of water at 120°C or below), 1.0 MPa (steam, air, gas, and oil at 300°C or below)

[Features]
· For the ZD fitting, the screw portion of the screw-on malleable cast iron pipe fitting has been coated with a fluorine polymer resin (as a sealant) and heat-cured.
· Two types are available: a white type and a Komacoat type (see screw-type malleable cast iron fitting).
· Application of sealant and winding of sealant tape are not required reducing the number of man-hours required to run pipes.
· Provides stable sealing performance.
· Prevents rusting on threads included on parts that are stored for an extended period of time.
· *Komacoat types are made to order.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZD-BRT-1X1/2B-W
ZD-BRT-1X3/4B-W
ZD-BRT-2X1/2B-W
ZD-BRT-2X1B-W
ZD-BRT-2X3/4B-W
ZD-BRT-2X11/2B-W
ZD-BRT-2X11/4B-W
ZD-BRT-3/4X1/2B-W
ZD-BRT-3X1/2B-W
ZD-BRT-3X1B-W
ZD-BRT-3X2B-W
ZD-BRT-3X3/4B-W
ZD-BRT-3X11/2B-W
ZD-BRT-3X11/4B-W
ZD-BRT-3X21/2B-W
ZD-BRT-4X1/2B-W
ZD-BRT-4X1B-W
ZD-BRT-4X2B-W
ZD-BRT-4X3/4B-W
ZD-BRT-4X3B-W
ZD-BRT-4X11/2B-W
ZD-BRT-4X11/4B-W
ZD-BRT-4X21/2B-W
ZD-BRT-5X2B-W
ZD-BRT-5X3B-W
ZD-BRT-5X4B-W
ZD-BRT-5X11/2B-W
ZD-BRT-5X21/2B-W
ZD-BRT-6X2B-W
ZD-BRT-6X3B-W
ZD-BRT-6X4B-W
ZD-BRT-6X5B-W
ZD-BRT-6X11/2B-W
ZD-BRT-6X21/2B-W
ZD-BRT-11/2X1/2B-W
ZD-BRT-11/2X1B-W
ZD-BRT-11/2X3/4B-W
ZD-BRT-11/2X11/4B-W
ZD-BRT-11/4X1/2B-W
ZD-BRT-11/4X1B-W
ZD-BRT-11/4X3/4B-W
ZD-BRT-21/2X1/2B-W
ZD-BRT-21/2X1B-W
ZD-BRT-21/2X2B-W
ZD-BRT-21/2X3/4B-W
ZD-BRT-21/2X11/2B-W
ZD-BRT-21/2X11/4B-W
ZD-RT-1X1/2B-W
ZD-RT-1X3/4B-W
ZD-RT-2X1/2B-W
ZD-RT-2X1B-W
ZD-RT-2X3/4B-W
ZD-RT-2X11/2B-W
ZD-RT-2X11/4B-W
ZD-RT-3/4X1/2B-W
ZD-RT-11/2X1/2B-W
ZD-RT-11/2X1B-W
ZD-RT-11/2X3/4B-W
ZD-RT-11/2X11/4B-W
ZD-RT-11/4X1/2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Band

SGD 6.64

1 Piece(s) 5 Day(s) or more 1B(25A)1B(25A)1/2B(15A)Presence

SGD 6.64

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)3/4B(20A)Presence

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)2B(50A)1/2B(15A)Presence

SGD 29.24

1 Piece(s) 5 Day(s) or more 2B(50A)2B(50A)1B(25A)Presence

SGD 29.24

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)3/4B(20A)Presence

SGD 24.93

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)Presence

SGD 24.93

1 Piece(s) 5 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)Presence

SGD 5.38

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)Presence

SGD 91.00

1 Piece(s) 10 Day(s) or more 3B(80A)3B(80A)1/2B(15A)Presence

SGD 91.00

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1B(25A)Presence

SGD 78.10

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)2B(50A)Presence

SGD 91.00

1 Piece(s) 10 Day(s) or more 3B(80A)3B(80A)3/4B(20A)Presence

SGD 91.00

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)Presence

SGD 91.00

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1 1/4B(32A)Presence

SGD 78.10

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)1/2B(15A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)1B(25A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)2B(50A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)3/4B(20A)Presence

SGD 133.79

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)3B(80A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)1 1/2B(40A)Presence

SGD 155.24

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)1 1/4B(32A)Presence

SGD 133.79

1 Piece(s) 10 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)Presence

SGD 403.70

1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)2B(50A)Presence

SGD 343.73

1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)3B(80A)Presence

SGD 343.73

1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)4B(100A)Presence

SGD 403.70

1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)1 1/2B(40A)Presence

SGD 403.70

1 Piece(s) 10 Day(s) or more 5B(125A)5B(125A)2 1/2B(65A)Presence

SGD 600.25

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)2B(50A)Presence

SGD 600.25

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)3B(80A)Presence

SGD 518.02

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)4B(100A)Presence

SGD 518.02

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)5B(125A)Presence

SGD 600.25

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)1 1/2B(40A)Presence

SGD 600.25

1 Piece(s) 10 Day(s) or more 6B(150A)6B(150A)2 1/2B(65A)Presence

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)Presence

SGD 16.10

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)Presence

SGD 18.94

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)Presence

SGD 16.10

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)Presence

SGD 14.55

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)Presence

SGD 12.79

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)Presence

SGD 12.79

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)Presence

SGD 66.16

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1/2B(15A)Presence

SGD 66.16

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)Presence

SGD 56.45

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)Presence

SGD 66.16

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3/4B(20A)Presence

SGD 56.45

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)Presence

SGD 66.16

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)Presence

SGD 6.64

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)1/2B(15A)No

SGD 6.64

1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)3/4B(20A)No

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1/2B(15A)No

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1B(25A)No

SGD 29.24

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)3/4B(20A)No

SGD 24.93

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)No

SGD 24.93

1 Piece(s) 10 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)No

SGD 5.38

1 Piece(s) 10 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)No

SGD 18.94

1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)No

SGD 16.10

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)No

SGD 18.94

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)No

SGD 16.10

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)No

SGD 14.55

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)No

Loading...

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) 0::80 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)