(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ZD Fitting, White, Cap

ZD Fitting, White, Cap

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZD-BCA-3B-W
ZD-BCA-4B-W
ZD-BCA-21/2B-W
ZD-CA-1/2B-W
ZD-CA-1B-W
ZD-CA-2B-W
ZD-CA-3/4B-W
ZD-CA-11/2B-W
ZD-CA-11/4B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Band

SGD 27.57

1 Piece(s) 10 Day(s) or more 3B(80A)Presence

SGD 59.67

1 Piece(s) 10 Day(s) or more 4B(100A)Presence

SGD 19.73

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)Presence

SGD 4.04

1 Piece(s) 10 Day(s) or more 1/2B(15A)No

SGD 5.97

1 Piece(s) 10 Day(s) or more 1B(25A)No

SGD 12.09

1 Piece(s) 10 Day(s) or more 2B(50A)No

SGD 4.84

1 Piece(s) 10 Day(s) or more 3/4B(20A)No

SGD 8.95

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)No

SGD 7.82

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)No

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating Operating Temperature Range(°C) 0::80
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)