(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

FK Fitting 20K Elbow

FK Fitting 20K Elbow

[Features]
· Piping with outer surface coated fitting for fire extinguishing piping.
· For wet areas such as underground pipes, etc.
· This product conforms to the public building construction standard specifications documents issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
· Complies with JPFMP004 of the Japan Pipe Fittings Association.
· Fire Protection Equipment and Safety Center of Japan (foundation) approved part. (Certification number PJ-060)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
20KFK-L-4B
20KFK-L-5B
20KFK-L-21/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)

SGD 411.32

1 Piece(s) 13 Day(s) or more 4B(100A)3.4

SGD 874.97

1 Piece(s) 13 Day(s) or more 5B(125A)3.4

SGD 141.72

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)6.9

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40) Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Surface Treatment Polyethylene-Based Resin Outer Surface Coating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)