(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10K Reducing Socket, FK Type

10K Reducing Socket, FK Type

Maximum operating pressure: 2.5 MPa (static water: ≤ 120°C), 1.0 MPa (vapor, air, gas, and oil: ≤ 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FK-RS-3X2B
FK-RS-3X21/2B
FK-RS-4X3B
FK-RS-21/2X2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 57.76

1 Piece(s) 13 Day(s) or more 3B(80A)2B(50A)

SGD 57.76

1 Piece(s) 13 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 93.10

1 Piece(s) 13 Day(s) or more 4B(100A)3B(80A)

SGD 41.12

1 Piece(s) 13 Day(s) or more 2 1/2B(65A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Polyethylene-Based Resin Outer Surface Coating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)