(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless roller chain

Stainless roller chain

Roller chain made from 300 class stainless steel material, manufactured according to JIS standard compliant dimensions. Suitable for use in areas where acidity, alkalinity, water present, and places requiring corrosion and temperature resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
35SS-1-CL
40SS-1-CL
50SS-1-CL
60SS-1-CL
80SS-1-CL
100SS-1-CL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 4.61

1 Piece(s) 10 Day(s) or more 10

SGD 4.66

1 Piece(s) 10 Day(s) or more 10

SGD 5.02

1 Piece(s) 10 Day(s) or more 10

SGD 5.67

1 Piece(s) 10 Day(s) or more 10

SGD 9.35

1 Piece(s) 10 Day(s) or more 10

SGD 23.28

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Standard Chains Pitch 31.75 Material Stainless Steel
Joining link name Connecting link Compatible Chain Number SS100(R)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)