(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Steel Ball (Precision Ball) SUS440C Sized in Inches

Steel Ball (Precision Ball) SUS440C Sized in Inches
  • On Sale Till 31/03/2024

[Features]
· A hard sphere. Sizes can be selected in inches.
[Materials]
· SUS440C: Hardening by heat treatment confers excellent mechanical properties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBI-SUS-1
SBI-SUS-1/2
SBI-SUS-1/4
SBI-SUS-1/8
SBI-SUS-1/16
SBI-SUS-3/8
SBI-SUS-3/16
SBI-SUS-3/32
SBI-SUS-5/8
SBI-SUS-5/16
SBI-SUS-5/32
SBI-SUS-7/16
SBI-SUS-7/32
SBI-SUS-9/32
SBI-SUS-11/32
SBI-SUS-13/32
SBI-SUS-15/32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDiameter
(inch)

SGD 18.17

1 Piece(s) 4 Day(s) or more 101

SGD 3.05

SGD 1.43

1 Piece(s) Same day 101/2

SGD 0.82

1 Piece(s) 4 Day(s) or more 101/4

SGD 0.34

1 Piece(s) Same day 101/8

SGD 0.21

100 Piece(s) 4 Day(s) or more 101/16

SGD 1.60

SGD 0.62

1 Piece(s) Same day 103/8

SGD 0.41

SGD 0.10

1 Piece(s) Same day 103/16

SGD 0.34

SGD 0.09

1 Piece(s) Same day 103/32

SGD 4.39

SGD 2.28

1 Piece(s) Same day 105/8

SGD 0.65

1 Piece(s) 4 Day(s) or more 105/16

SGD 0.36

SGD 0.16

1 Piece(s) Same day 105/32

SGD 2.13

1 Piece(s) 4 Day(s) or more 107/16

SGD 0.30

100 Piece(s) 4 Day(s) or more 107/32

SGD 0.90

1 Piece(s) 4 Day(s) or more 109/32

SGD 0.69

1 Piece(s) 4 Day(s) or more 1011/32

SGD 1.48

1 Piece(s) 4 Day(s) or more 1013/32

SGD 2.32

1 Piece(s) 4 Day(s) or more 1015/32

Loading...

  1. 1

Basic Information

Material SUS440C Size Unit Inch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)