(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Washer For Rolling Bearings Retaining and Tightening, Washer Series AWL

Washer For Rolling Bearings Retaining and Tightening, Washer Series AWL

[Features]
· Washer for shafts that are used for the rotating elements of machines to prevent loosening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AWL24
AWL26
AWL28
AWL30
AWL32
AWL34
AWL36
AWL38
AWL40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M I.D. (D1) Thickness (t) Outer Diameter (D5)

SGD 16.84

1 Piece(s) 7 Day(s) or more 10M120x21202155

SGD 19.04

1 Piece(s) 7 Day(s) or more 10M130x21302165

SGD 21.98

1 Piece(s) 7 Day(s) or more 10M140x21402175

SGD 25.39

1 Piece(s) 7 Day(s) or more 10M150x21502190

SGD 29.78

1 Piece(s) 7 Day(s) or more 10M160x31602.5200

SGD 35.89

1 Piece(s) 7 Day(s) or more 10M170x31702.5210

SGD 38.57

1 Piece(s) 7 Day(s) or more 10M180x31802.5220

SGD 42.00

1 Piece(s) 7 Day(s) or more 10M190x31902.5230

SGD 45.41

1 Piece(s) 7 Day(s) or more 10M200x32002.5250

Loading...

  1. 1

Basic Information

Type Shake Proof Washer Shape Round shape Material Steel
Surface Treatment No Surface Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)