(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Rotary Joint Pearl Rotary Joint RXH3300 (Both Directions Inner Tube Fixed Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint RXH3300 (Both Directions Inner Tube Fixed Screw-in Type)

RXH3300 (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH3315LH
RXH3315RH
RXH3320LH
RXH3320RH
RXH3325LH
RXH3325RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Nominal dimension

SGD 309.03

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)LH (Left Screw)15A

SGD 309.03

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)RH (Right Screw)15A

SGD 366.87

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)LH (Left Screw)20A

SGD 366.87

1 Piece(s) 12 Day(s) or more 3/8B(10A)1/2B(15A)RH (Right Screw)20A

SGD 445.26

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)3/4B(20A)LH (Left Screw)25A

SGD 445.26

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)3/4B(20A)RH (Right Screw)25A

Loading...

  1. 1

Basic Information

Type Fixed Duplex Inner Tube Applicable Fluid Water / Oil Maximum Operating Temperature(℃) 150
Maximum Operating Pressure(MPa) 2.25 Max. Operating Rotational Speed(r.p.m) 3500 Connection Type Screw Mounting Type
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc Connection Thread Type, Rotor Side M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)