(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Butt Weld Pipe Fitting, Steel Pipe Cap, Black

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS-C-FSGP-1/2B
JIS-C-FSGP-1B
JIS-C-FSGP-2B
JIS-C-FSGP-3/4B
JIS-C-FSGP-3B
JIS-C-FSGP-4B
JIS-C-FSGP-5B
JIS-C-FSGP-6B
JIS-C-FSGP-8B
JIS-C-FSGP-10B
JIS-C-FSGP-11/2B
JIS-C-FSGP-11/4B
JIS-C-FSGP-12B
JIS-C-FSGP-14B
JIS-C-FSGP-21/2B
JIS-C-FSGP-31/2B
JIS-C-PT370-1B-S40
JIS-C-PT370-2B-S40
JIS-C-PT370-3/4B-S40
JIS-C-PT370-3/4B-S80
JIS-C-PT370-3B-S40
JIS-C-PT370-4B-S80
JIS-C-PT370-5B-S40
JIS-C-PT370-5B-S80
JIS-C-PT370-6B-S40
JIS-C-PT370-6B-S80
JIS-C-PT370-8B-S40
JIS-C-PT370-8B-S80
JIS-C-PT370-10B-S40
JIS-C-PT370-11/2B-S40
JIS-C-PT370-11/2B-S80
JIS-C-PT370-11/4B-S40
JIS-C-PT370-12B-S40
JIS-C-PT370-21/2B-S40
JIS-C-PT370-21/2B-S80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia.

SGD 10.52

1 Piece(s) 19 Day(s) [Steel] 00003-1/2B(15A)

SGD 10.52

1 Piece(s) 4 Day(s) [Steel] 00003-1B(25A)

SGD 13.20

1 Piece(s) 4 Day(s) [Steel] 00003-2B(50A)

SGD 11.19

1 Piece(s) 4 Day(s) [Steel] 00003-3/4B(20A)

SGD 21.57

1 Piece(s) 4 Day(s) [Steel] 00003-3B(80A)

SGD 36.47

1 Piece(s) 4 Day(s) [Steel] 00003-4B(100A)

SGD 53.43

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)

SGD 66.79

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)

SGD 132.51

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)

SGD 199.30

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)

SGD 10.96

1 Piece(s) 4 Day(s) [Steel] 00003-1 1/2B(40A)

SGD 12.45

1 Piece(s) 4 Day(s) [Steel] 00003-1 1/4B(32A)

SGD 262.86

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)

SGD 325.34

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)

SGD 15.96

1 Piece(s) 4 Day(s) [Steel] 00003-2 1/2B(65A)

SGD 34.05

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)

SGD 26.21

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)

SGD 29.14

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)

SGD 24.75

1 Piece(s) 11 Day(s) [Steel] 00004SCH403/4B(20A)

SGD 30.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH803/4B(20A)

SGD 58.44

1 Piece(s) 4 Day(s) [Steel] 00004SCH403B(80A)

SGD 102.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)

SGD 146.51

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)

SGD 174.35

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)

SGD 179.62

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)

SGD 236.76

1 Piece(s) 11 Day(s) [Steel] 00004SCH806B(150A)

SGD 311.48

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)

SGD 380.34

1 Piece(s) 11 Day(s) [Steel] 00004SCH808B(200A)

SGD 467.38

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)

SGD 27.68

1 Piece(s) 4 Day(s) [Steel] 00004SCH401 1/2B(40A)

SGD 36.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH801 1/2B(40A)

SGD 27.68

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)

SGD 630.88

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)

SGD 40.87

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)

SGD 58.44

1 Piece(s) 11 Day(s) [Steel] 00004SCH802 1/2B(65A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Cap Surface Treatment Not Provided
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)