(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Butt Weld Type Pipe Fitting, Steel Pipe, 90° Elbow, White Tube

Butt Weld Type Pipe Fitting, Steel Pipe, 90° Elbow, White Tube

Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
• Applicable fluids: water, air, steam, gas, oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS(G)-90E(L)-PT370-1/2B-S40
JIS(G)-90E(L)-PT370-1B-S40
JIS(G)-90E(L)-PT370-2B-S40
JIS(G)-90E(L)-PT370-3/4B-S40
JIS(G)-90E(L)-PT370-3B-S40
JIS(G)-90E(L)-PT370-4B-S40
JIS(G)-90E(L)-PT370-5B-S40
JIS(G)-90E(L)-PT370-6B-S40
JIS(G)-90E(L)-PT370-8B-S40
JIS(G)-90E(L)-PT370-10B-S40
JIS(G)-90E(L)-PT370-11/2B-S40
JIS(G)-90E(L)-PT370-11/4B-S40
JIS(G)-90E(L)-PT370-12B-S40
JIS(G)-90E(L)-PT370-14B-S40
JIS(G)-90E(L)-PT370-21/2B-S40
JIS(G)-90E(L)-PT370-31/2B-S40
JIS(G)-90E(S)-PT370-2B-S40
JIS(G)-90E(S)-PT370-5B-S40
JIS(G)-90E(S)-PT370-6B-S40
JIS(G)-90E(S)-PT370-8B-S40
JIS(G)-90E(S)-PT370-10B-S40
JIS(G)-90E(S)-PT370-12B-S40
JIS(G)-90E(S)-PT370-14B-S40
JIS(G)-90E(S)-PT370-31/2B-S40
JIS(NBG)-90E(L)-FSGP-1/2B
JIS(NBG)-90E(L)-FSGP-1B
JIS(NBG)-90E(L)-FSGP-2B
JIS(NBG)-90E(L)-FSGP-3/4B
JIS(NBG)-90E(L)-FSGP-5B
JIS(NBG)-90E(L)-FSGP-6B
JIS(NBG)-90E(L)-FSGP-8B
JIS(NBG)-90E(L)-FSGP-10B
JIS(NBG)-90E(L)-FSGP-11/2B
JIS(NBG)-90E(L)-FSGP-11/4B
JIS(NBG)-90E(L)-FSGP-12B
JIS(NBG)-90E(L)-FSGP-14B
JIS(NBG)-90E(L)-FSGP-21/2B
JIS(NBG)-90E(L)-FSGP-31/2B
JIS(NBG)-90E(S)-FSGP-5B
JIS(NBG)-90E(S)-FSGP-6B
JIS(NBG)-90E(S)-FSGP-8B
JIS(NBG)-90E(S)-FSGP-10B
JIS(NBG)-90E(S)-FSGP-12B
JIS(NBG)-90E(S)-FSGP-14B
JIS(NBG)-90E(S)-FSGP-31/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia.

SGD 10.36

1 Piece(s) 11 Day(s) [Steel] 00004SCH401/2B(15A)

SGD 10.94

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)

SGD 16.52

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)

SGD 10.41

1 Piece(s) 11 Day(s) [Steel] 00004SCH403/4B(20A)

SGD 37.11

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)

SGD 62.90

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)

SGD 103.83

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)

SGD 145.82

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)

SGD 302.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)

SGD 543.07

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)

SGD 11.13

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)

SGD 10.94

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)

SGD 860.51

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)

SGD 1,298.20

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)

SGD 26.76

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)

SGD 103.83

1 Piece(s) 8 Day(s) [Steel] 00004SCH403 1/2B(90A)

SGD 24.75

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)

SGD 106.55

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)

SGD 149.54

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)

SGD 310.02

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)

SGD 556.85

1 Piece(s) 11 Day(s) [Steel] 00004SCH4010B(250A)

SGD 882.48

1 Piece(s) 11 Day(s) [Steel] 00004SCH4012B(300A)

SGD 1,326.81

1 Piece(s) 11 Day(s) [Steel] 00004SCH4014B(350A)

SGD 106.55

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)

SGD 5.27

1 Piece(s) 4 Day(s) [Steel] 00003-1/2B(15A)

SGD 6.20

1 Piece(s) 4 Day(s) [Steel] 00003-1B(25A)

SGD 10.07

1 Piece(s) 4 Day(s) [Steel] 00003-2B(50A)

SGD 7.30

1 Piece(s) 4 Day(s) [Steel] 00003-3/4B(20A)

SGD 54.99

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)

SGD 90.15

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)

SGD 183.82

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)

SGD 323.49

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)

SGD 6.26

1 Piece(s) 4 Day(s) [Steel] 00003-1 1/2B(40A)

SGD 6.26

1 Piece(s) 4 Day(s) [Steel] 00003-1 1/4B(32A)

SGD 483.59

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)

SGD 801.81

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)

SGD 23.28

1 Piece(s) 11 Day(s) [Steel] 00003-2 1/2B(65A)

SGD 54.99

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)

SGD 50.11

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)

SGD 77.65

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)

SGD 158.05

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)

SGD 278.08

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)

SGD 415.91

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)

SGD 745.64

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)

SGD 50.11

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbows Surface Treatment Hot Zinc Plating
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)