(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Butt Weld Pipe Fitting, Steel Pipe, (Same Diameter, Reducer)) Black Tube

Butt Weld Pipe Fitting, Steel Pipe, (Same Diameter, Reducer)) Black Tube

Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
• Applicable fluids: water, air, steam, gas, oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS-T(R)-FSGP-3/4BX1/2B
JIS-T(R)-FSGP-4BX11/4B
JIS-T(R)-FSGP-4BX31/2B
JIS-T(R)-FSGP-5BX2B
JIS-T(R)-FSGP-5BX3B
JIS-T(R)-FSGP-5BX4B
JIS-T(R)-FSGP-5BX21/2B
JIS-T(R)-FSGP-6BX2B
JIS-T(R)-FSGP-6BX3B
JIS-T(R)-FSGP-6BX4B
JIS-T(R)-FSGP-6BX5B
JIS-T(R)-FSGP-6BX21/2B
JIS-T(R)-FSGP-6BX31/2B
JIS-T(R)-FSGP-8BX3B
JIS-T(R)-FSGP-8BX4B
JIS-T(R)-FSGP-8BX5B
JIS-T(R)-FSGP-8BX6B
JIS-T(R)-FSGP-10BX4B
JIS-T(R)-FSGP-10BX5B
JIS-T(R)-FSGP-10BX6B
JIS-T(R)-FSGP-10BX8B
JIS-T(R)-FSGP-12BX5B
JIS-T(R)-FSGP-12BX6B
JIS-T(R)-FSGP-12BX8B
JIS-T(R)-FSGP-12BX10B
JIS-T(R)-FSGP-14BX6B
JIS-T(R)-FSGP-14BX8B
JIS-T(R)-FSGP-14BX10B
JIS-T(R)-FSGP-14BX12B
JIS-T(R)-FSGP-31/2BX2B
JIS-T(R)-FSGP-31/2BX3B
JIS-T(R)-FSGP-31/2BX11/2B
JIS-T(R)-FSGP-31/2BX21/2B
JIS-T(R)-PT370-1BX1/2B-S80
JIS-T(R)-PT370-1BX3/4B-S80
JIS-T(R)-PT370-2BX1B-S80
JIS-T(R)-PT370-2BX3/4B-S80
JIS-T(R)-PT370-2BX11/2B-S80
JIS-T(R)-PT370-2BX11/4B-S80
JIS-T(R)-PT370-3/4BX1/2B-S80
JIS-T(R)-PT370-3BX2B-S80
JIS-T(R)-PT370-3BX11/2B-S80
JIS-T(R)-PT370-3BX11/4B-S80
JIS-T(R)-PT370-3BX21/2B-S80
JIS-T(R)-PT370-4BX2B-S80
JIS-T(R)-PT370-4BX3B-S80
JIS-T(R)-PT370-4BX11/2B-S80
JIS-T(R)-PT370-4BX11/4B-S40
JIS-T(R)-PT370-4BX11/4B-S80
JIS-T(R)-PT370-4BX21/2B-S80
JIS-T(R)-PT370-4BX31/2B-S40
JIS-T(R)-PT370-4BX31/2B-S80
JIS-T(R)-PT370-5BX2B-S40
JIS-T(R)-PT370-5BX2B-S80
JIS-T(R)-PT370-5BX3B-S40
JIS-T(R)-PT370-5BX3B-S80
JIS-T(R)-PT370-5BX4B-S40
JIS-T(R)-PT370-5BX4B-S80
JIS-T(R)-PT370-5BX21/2B-S40
JIS-T(R)-PT370-5BX21/2B-S80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)

SGD 9.79

1 Piece(s) 6 Day(s) [Steel] 00003-3/4B(20A)1/2B(15A)

SGD 45.02

1 Piece(s) 11 Day(s) [Steel] 00003-4B(100A)1 1/4B(32A)

SGD 40.83

1 Piece(s) 11 Day(s) [Steel] 00003-4B(100A)3 1/2B(90A)

SGD 62.90

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)2B(50A)

SGD 57.14

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)3B(80A)

SGD 57.14

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)4B(100A)

SGD 62.90

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)2 1/2B(65A)

SGD 94.25

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)2B(50A)

SGD 94.25

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)3B(80A)

SGD 85.75

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)4B(100A)

SGD 85.75

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)5B(125A)

SGD 94.25

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)2 1/2B(65A)

SGD 85.75

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)3 1/2B(90A)

SGD 177.28

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)3B(80A)

SGD 161.16

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)4B(100A)

SGD 161.16

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)5B(125A)

SGD 161.16

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)6B(150A)

SGD 308.74

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)4B(100A)

SGD 280.72

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)5B(125A)

SGD 280.72

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)6B(150A)

SGD 280.72

1 Piece(s) 11 Day(s) [Steel] 00003-10B(250A)8B(200A)

SGD 488.07

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)5B(125A)

SGD 443.93

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)6B(150A)

SGD 443.93

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)8B(200A)

SGD 443.93

1 Piece(s) 11 Day(s) [Steel] 00003-12B(300A)10B(250A)

SGD 1,380.62

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)6B(150A)

SGD 1,255.21

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)8B(200A)

SGD 1,255.21

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)10B(250A)

SGD 1,255.21

1 Piece(s) 11 Day(s) [Steel] 00003-14B(350A)12B(300A)

SGD 57.14

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)2B(50A)

SGD 57.14

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)3B(80A)

SGD 62.90

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)1 1/2B(40A)

SGD 57.14

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)2 1/2B(65A)

SGD 40.87

1 Piece(s) 11 Day(s) [Steel] 00004SCH801B(25A)1/2B(15A)

SGD 40.87

1 Piece(s) 11 Day(s) [Steel] 00004SCH801B(25A)3/4B(20A)

SGD 56.98

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)1B(25A)

SGD 62.84

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)3/4B(20A)

SGD 56.98

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)1 1/2B(40A)

SGD 56.98

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)1 1/4B(32A)

SGD 37.94

1 Piece(s) 11 Day(s) [Steel] 00004SCH803/4B(20A)1/2B(15A)

SGD 102.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)2B(50A)

SGD 102.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)1 1/2B(40A)

SGD 110.37

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)1 1/4B(32A)

SGD 102.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)2 1/2B(65A)

SGD 169.55

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)2B(50A)

SGD 154.02

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)3B(80A)

SGD 169.55

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)1 1/2B(40A)

SGD 113.11

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)1 1/4B(32A)

SGD 169.55

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)1 1/4B(32A)

SGD 154.02

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)2 1/2B(65A)

SGD 102.85

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)3 1/2B(90A)

SGD 154.02

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)3 1/2B(90A)

SGD 163.91

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)2B(50A)

SGD 261.78

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)2B(50A)

SGD 149.05

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)3B(80A)

SGD 237.93

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)3B(80A)

SGD 149.05

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)4B(100A)

SGD 237.93

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)4B(100A)

SGD 163.91

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)2 1/2B(65A)

SGD 261.78

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)2 1/2B(65A)

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Tees Surface Treatment Not Provided
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)