(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Butt Weld Pipe Fitting, Steel Pipe, 180° Elbow, Black Tube

Butt Weld Pipe Fitting, Steel Pipe, 180° Elbow, Black Tube

Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A)
• Applicable fluids: water, air, steam, gas, oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS-180E(L)-FSGP-1/2B
JIS-180E(L)-FSGP-1B
JIS-180E(L)-FSGP-2B
JIS-180E(L)-FSGP-3/4B
JIS-180E(L)-FSGP-3B
JIS-180E(L)-FSGP-4B
JIS-180E(L)-FSGP-5B
JIS-180E(L)-FSGP-6B
JIS-180E(L)-FSGP-8B
JIS-180E(L)-FSGP-11/2B
JIS-180E(L)-FSGP-11/4B
JIS-180E(L)-FSGP-21/2B
JIS-180E(L)-FSGP-31/2B
JIS-180E(L)-PT370-1/2B-S40
JIS-180E(L)-PT370-1/2B-S80
JIS-180E(L)-PT370-1B-S40
JIS-180E(L)-PT370-2B-S40
JIS-180E(L)-PT370-2B-S80
JIS-180E(L)-PT370-3/4B-S40
JIS-180E(L)-PT370-3/4B-S80
JIS-180E(L)-PT370-3B-S80
JIS-180E(L)-PT370-4B-S80
JIS-180E(L)-PT370-5B-S40
JIS-180E(L)-PT370-5B-S80
JIS-180E(L)-PT370-6B-S40
JIS-180E(L)-PT370-6B-S80
JIS-180E(L)-PT370-8B-S40
JIS-180E(L)-PT370-8B-S80
JIS-180E(L)-PT370-11/2B-S40
JIS-180E(L)-PT370-11/2B-S80
JIS-180E(L)-PT370-11/4B-S40
JIS-180E(L)-PT370-11/4B-S80
JIS-180E(L)-PT370-21/2B-S40
JIS-180E(L)-PT370-21/2B-S80
JIS-180E(L)-PT370-31/2B-S40
JIS-180E(L)-PT370-31/2B-S80
JIS-180E(S)-FSGP-1B
JIS-180E(S)-FSGP-2B
JIS-180E(S)-FSGP-3B
JIS-180E(S)-FSGP-4B
JIS-180E(S)-FSGP-5B
JIS-180E(S)-FSGP-6B
JIS-180E(S)-FSGP-8B
JIS-180E(S)-FSGP-11/2B
JIS-180E(S)-FSGP-11/4B
JIS-180E(S)-FSGP-21/2B
JIS-180E(S)-FSGP-31/2B
JIS-180E(S)-PT370-1B-S40
JIS-180E(S)-PT370-1B-S80
JIS-180E(S)-PT370-2B-S40
JIS-180E(S)-PT370-2B-S80
JIS-180E(S)-PT370-3B-S40
JIS-180E(S)-PT370-3B-S80
JIS-180E(S)-PT370-4B-S40
JIS-180E(S)-PT370-4B-S80
JIS-180E(S)-PT370-5B-S40
JIS-180E(S)-PT370-5B-S80
JIS-180E(S)-PT370-6B-S40
JIS-180E(S)-PT370-6B-S80
JIS-180E(S)-PT370-8B-S40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia.

SGD 10.94

1 Piece(s) 11 Day(s) [Steel] 00003-1/2B(15A)

SGD 10.94

1 Piece(s) 4 Day(s) [Steel] 00003-1B(25A)

SGD 16.31

1 Piece(s) 11 Day(s) [Steel] 00003-2B(50A)

SGD 10.94

1 Piece(s) 4 Day(s) [Steel] 00003-3/4B(20A)

SGD 33.80

1 Piece(s) 11 Day(s) [Steel] 00003-3B(80A)

SGD 56.66

1 Piece(s) 11 Day(s) [Steel] 00003-4B(100A)

SGD 85.17

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)

SGD 137.91

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)

SGD 281.31

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)

SGD 11.33

1 Piece(s) 11 Day(s) [Steel] 00003-1 1/2B(40A)

SGD 11.33

1 Piece(s) 11 Day(s) [Steel] 00003-1 1/4B(32A)

SGD 25.60

1 Piece(s) 11 Day(s) [Steel] 00003-2 1/2B(65A)

SGD 85.17

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)

SGD 22.86

1 Piece(s) 11 Day(s) [Steel] 00004SCH401/2B(15A)

SGD 36.24

1 Piece(s) 11 Day(s) [Steel] 00004SCH801/2B(15A)

SGD 24.32

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)

SGD 36.62

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)

SGD 68.27

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)

SGD 22.86

1 Piece(s) 11 Day(s) [Steel] 00004SCH403/4B(20A)

SGD 36.24

1 Piece(s) 11 Day(s) [Steel] 00004SCH803/4B(20A)

SGD 138.60

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)

SGD 231.39

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)

SGD 215.38

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)

SGD 359.06

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)

SGD 302.30

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)

SGD 526.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH806B(150A)

SGD 627.26

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)

SGD 1,101.47

1 Piece(s) 11 Day(s) [Steel] 00004SCH808B(200A)

SGD 24.61

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/2B(40A)

SGD 37.99

1 Piece(s) 11 Day(s) [Steel] 00004SCH801 1/2B(40A)

SGD 24.32

1 Piece(s) 11 Day(s) [Steel] 00004SCH401 1/4B(32A)

SGD 36.62

1 Piece(s) 11 Day(s) [Steel] 00004SCH801 1/4B(32A)

SGD 59.48

1 Piece(s) 11 Day(s) [Steel] 00004SCH402 1/2B(65A)

SGD 96.40

1 Piece(s) 11 Day(s) [Steel] 00004SCH802 1/2B(65A)

SGD 215.38

1 Piece(s) 11 Day(s) [Steel] 00004SCH403 1/2B(90A)

SGD 359.06

1 Piece(s) 11 Day(s) [Steel] 00004SCH803 1/2B(90A)

SGD 14.65

1 Piece(s) 11 Day(s) [Steel] 00003-1B(25A)

SGD 21.98

1 Piece(s) 11 Day(s) [Steel] 00003-2B(50A)

SGD 36.05

1 Piece(s) 11 Day(s) [Steel] 00003-3B(80A)

SGD 60.36

1 Piece(s) 11 Day(s) [Steel] 00003-4B(100A)

SGD 90.73

1 Piece(s) 11 Day(s) [Steel] 00003-5B(125A)

SGD 147.00

1 Piece(s) 11 Day(s) [Steel] 00003-6B(150A)

SGD 300.06

1 Piece(s) 11 Day(s) [Steel] 00003-8B(200A)

SGD 15.13

1 Piece(s) 11 Day(s) [Steel] 00003-1 1/2B(40A)

SGD 15.13

1 Piece(s) 11 Day(s) [Steel] 00003-1 1/4B(32A)

SGD 34.39

1 Piece(s) 11 Day(s) [Steel] 00003-2 1/2B(65A)

SGD 90.73

1 Piece(s) 11 Day(s) [Steel] 00003-3 1/2B(90A)

SGD 29.60

1 Piece(s) 11 Day(s) [Steel] 00004SCH401B(25A)

SGD 44.73

1 Piece(s) 11 Day(s) [Steel] 00004SCH801B(25A)

SGD 38.68

1 Piece(s) 11 Day(s) [Steel] 00004SCH402B(50A)

SGD 73.15

1 Piece(s) 11 Day(s) [Steel] 00004SCH802B(50A)

SGD 85.46

1 Piece(s) 11 Day(s) [Steel] 00004SCH403B(80A)

SGD 142.41

1 Piece(s) 11 Day(s) [Steel] 00004SCH803B(80A)

SGD 143.48

1 Piece(s) 11 Day(s) [Steel] 00004SCH404B(100A)

SGD 237.35

1 Piece(s) 11 Day(s) [Steel] 00004SCH804B(100A)

SGD 220.84

1 Piece(s) 11 Day(s) [Steel] 00004SCH405B(125A)

SGD 367.93

1 Piece(s) 11 Day(s) [Steel] 00004SCH805B(125A)

SGD 310.21

1 Piece(s) 11 Day(s) [Steel] 00004SCH406B(150A)

SGD 539.56

1 Piece(s) 11 Day(s) [Steel] 00004SCH806B(150A)

SGD 642.89

1 Piece(s) 11 Day(s) [Steel] 00004SCH408B(200A)

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Elbows Surface Treatment Not Provided
Applicable Fluid Water / Air / vapor / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)