(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grease Nipple, Lubricator Series, Oil Gauge, Vertical Gauge

Grease Nipple, Lubricator Series, Oil Gauge, Vertical Gauge

Nickel plated lubricator series

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TOG4-150

 
Part Number
TOG4-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 54.22

1 Piece(s) 24 Day(s) or more

Loading...

  1. 1

Basic Information

Screw D G1/2 Pipe length(mm) 150 Number of Bags 10

Please check the type/dimensions/specifications of the part TOG4-150 in the Grease Nipple, Lubricator Series, Oil Gauge, Vertical Gauge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)