(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Barrier in Pipe, Barifas, Clamp

Barrier in Pipe, Barifas, Clamp

Changes a straight-line flow to a spiral flow, reducing the dropping rate of the transported product, thereby helping to prevent cracking of the transported product. No dynamic force is used, making it economical. It has no screws or other shafts, which stabilizes the flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VC-110

 
Part Number
VC-110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 49.64

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe for Preventing Burst O.D.(mm) 164 I.D.(mm) 126
Height(mm) 30 Material Nylon Heat Resistant Temperature(℃) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)