(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Barrier IN Pipe Barifas Flange

Barrier IN Pipe Barifas Flange

Changes a straight-line flow to a spiral flow, reducing the dropping rate of the transported product, thereby helping to prevent cracking of the transported product. Economical, as it uses no dynamic force. It has no screw or other shafts, which stabilizes the flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VF-98PC
VF-110TD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
I.D.
(mm)
Height
(mm)

SGD 26.21

1 Piece(s) 6 Day(s) or more 109.59840

SGD 13.23

1 Piece(s) 6 Day(s) or more 11811220

Loading...

  1. 1

Basic Information

Type Pipe for Preventing Burst Material Nylon Heat Resistant Temperature(℃) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)