(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Used for lifting and pulling loads, etc. with rope.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
MB-20 |
MB-25 |
MB-25W |
MB-32 |
MB-32W |
MB-38 |
MB-50 |
MBK-20 |
MBK-25 |
MBK-25W |
MBK-32 |
MBK-32W |
MBK-38 |
MBK-38W |
MBK-50 |
MBK-50W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Code No. | Material | Wire diameter D (mm) | Length L (mm) | Reference Applied Load (kgf) | Type | Dimension d (mm) | Dameter of a car (mm) | Number of Vehicles | the car ditch width (mm) | Dimension H (mm) | Rope Diameter Used (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 23.70 | 1 Piece(s) | 7 Day(s) | 1118 | Stainless SUS304 | 4 | 59 | 40 | No Becket | - | 20 | 1 | 7 | - | φ6 | ||
SGD 29.10 | 1 Piece(s) | 7 Day(s) | 1119 | Stainless SUS304 | 6 | 82.5 | 70 | No Becket | - | 25 | 1 | 10 | - | φ9 | ||
SGD 43.79 | 1 Piece(s) | 9 Day(s) | 1271 | Stainless SUS304 | 6 | 84.5 | 70 | No Becket | - | 25 | 2 | 10 | - | φ9 | ||
SGD 35.50 | 1 Piece(s) | 7 Day(s) | 1120 | Stainless SUS304 | 7 | 93 | 120 | No Becket | - | 32 | 1 | 11 | - | φ10 | ||
SGD 53.70 | 1 Piece(s) | 12 Day(s) | 1272 | Stainless SUS304 | 7 | 95 | 120 | No Becket | - | 32 | 2 | 11 | - | φ10 | ||
SGD 43.61 | 1 Piece(s) | 12 Day(s) | 1121 | Stainless SUS304 | 7 | 102 | 160 | No Becket | - | 38 | 1 | 12 | - | φ11 | ||
SGD 58.44 | 1 Piece(s) | 5 Day(s) or more | 1122 | Stainless SUS304 | 8 | 127 | 240 | No Becket | - | 50 | 1 | 16 | - | φ15 | ||
SGD 30.20 | 1 Piece(s) | 10 Day(s) | 1266 | Stainless SUS304 | 4 | 59 | 40 | With Becket | 6 | 20 | 1 | 7 | 11.5 | φ6 | ||
SGD 37.60 | 1 Piece(s) | 10 Day(s) | 1267 | Stainless SUS304 | 6 | 82.5 | 70 | With Becket | 11 | 25 | 1 | 10 | 19 | φ9 | ||
SGD 58.00 | 1 Piece(s) | 11 Day(s) | 1275 | SUS304 | 6 | 84.5 | 70 | With Becket | 13 | 25 | 2 | 10 | 16 | φ9 | ||
SGD 45.20 | 1 Piece(s) | 11 Day(s) | 1268 | Stainless SUS304 | 7 | 93 | 120 | With Becket | 11 | 32 | 1 | 11 | 19 | φ10 | ||
SGD 69.00 | 1 Piece(s) | 11 Day(s) | 1276 | SUS304 | 7 | 95 | 120 | With Becket | 13 | 32 | 2 | 11 | 16 | φ10 | ||
SGD 58.00 | 1 Piece(s) | 10 Day(s) | 1269 | Stainless SUS304 | 7 | 102 | 160 | With Becket | 15 | 38 | 1 | 12 | 19 | φ11 | ||
SGD 88.80 | 1 Piece(s) | 11 Day(s) | 1277 | SUS304 | 7 | 103 | 160 | With Becket | 17.5 | 38 | 2 | 12 | 19 | φ11 | ||
SGD 76.60 | 1 Piece(s) | 10 Day(s) | 1270 | Stainless SUS304 | 8 | 127 | 240 | With Becket | 15 | 50 | 1 | 16 | 19 | φ15 | ||
SGD 118.00 | 1 Piece(s) | 11 Day(s) | 1278 | SUS304 | 8 | 128 | 240 | With Becket | 18 | 50 | 2 | 16 | 19 | φ15 |
Loading...
Type | Grooved wheels, Slider |
---|
How can we improve?
How can we improve?