(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cap Eye Nut

Cap Eye Nut

Connection hardware for chains and wire ropes.

(i)Caution

  • This product can be purchased in single unit increments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

INC-12M

Part Number
INC-12M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.35

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Pitch(mm) 1.75 Twist Diameter (M screw) 12 Material Stainless SUS304
Screw Type Complete thread Reference Applied Load(kgf) 220 Code No. 1824

Please check the type/dimensions/specifications of the part INC-12M in the Cap Eye Nut series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)