(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fixed Snap

Fixed Snap

[Features]Type: carabiner, snap hook Carabiner snap hook details: no lock Material: stainless steel SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B-0
B-1
B-2
B-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Length L
(mm)
Reference Applied Load
(kgf)

SGD 10.00

1 Piece(s) 7 Day(s) 11545320

SGD 11.70

1 Piece(s) 13 Day(s) 1164.56930

SGD 16.60

1 Piece(s) 7 Day(s) 11758040

SGD 21.00

1 Piece(s) 7 Day(s) 11879750

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)