(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Eye Screw

Long Eye Screw

Screwed into wooden walls and floors.

(i)Caution

  • This product can be purchased in single unit increments.

PDF

Japanese Only

Part Number
LTS-3
LTS-4
LTS-5
LTS-6
LTS-8
LTS-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReference Applied Load
(kgf)
Code No. Thread Length B
(mm)
Thread O.D.
(mm)

SGD 7.73

1 Piece(s) 11 Day(s) 15863352.8

SGD 8.17

1 Piece(s) 7 Day(s) 20864414

SGD 9.64

1 Piece(s) 11 Day(s) 30865505

SGD 11.30

1 Piece(s) 12 Day(s) 60866506

SGD 15.95

1 Piece(s) 11 Day(s) 80867558

SGD 21.81

1 Piece(s) 7 Day(s) 15021597510

Loading...

  1. 1

Basic Information

Material Stainless SUS304 Tip Shape Cone Point Screw Type Half Thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)