(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ring Bolt

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LB-10M25

Part Number
LB-10M25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.10

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Eye bolt Code No. 774 Material Stainless SUS304
Wire diameter D(mm) 5 Reference Applied Load(kgf) 60 Inner Diameter L(mm) 35

Please check the type/dimensions/specifications of the part LB-10M25 in the Ring Bolt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)