(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double shackle WS type

Double shackle WS type

Can be used as connecting metal fitting for chain, wire, rope, and since it rotates, it has eliminated the twist action.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WS-8
WS-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)

SGD 20.35

1 Piece(s) 7 Day(s) 2938250

SGD 38.65

1 Piece(s) 9 Day(s) 29410350

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)