(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Safety Bar (SUS304)

Safety Bar (SUS304)

Usable in many fields. It can also be used as marine-related, outdoor or barrier-free items . It comes with a cover and has a neat external appearance, so it does not spoil the aesthetic appearance.

PDF

Japanese Only

Part Number
GBC-19-15
GBC-19-20
GBC-19-25
GBC-19-30
GBC-25-30
GBC-25-40
GBC-25-50
GBC-25-60
GBC-32-30
GBC-32-40
GBC-32-50
GBC-32-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Dimension W
(mm)
Code No.

SGD 27.67

1 Piece(s) 10 Day(s) 1505619461346

SGD 31.50

1 Piece(s) 10 Day(s) 2005619461347

SGD 35.55

1 Piece(s) 10 Day(s) 2505619461348

SGD 43.43

1 Piece(s) 10 Day(s) 3005619461349

SGD 79.25

1 Piece(s) 10 Day(s) 3007525521542

SGD 85.87

1 Piece(s) 10 Day(s) 4007525521543

SGD 92.47

1 Piece(s) 10 Day(s) 5007525521544

SGD 101.27

1 Piece(s) 10 Day(s) 6007525521624

SGD 89.17

1 Piece(s) 10 Day(s) 3007532651545

SGD 95.77

1 Piece(s) 10 Day(s) 4007532651546

SGD 102.38

1 Piece(s) 10 Day(s) 5007532651547

SGD 115.58

1 Piece(s) 10 Day(s) 6007532651625

Loading...

  1. 1

Basic Information

Main Body Material SUS304 Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Tapping Screw U Shape Straight Main Body, Surface Treatment Mirror Surface Finishing
Additional Function No Handle Cross Sectional Shape Round shape Reference Applied Load(N) 784
Mounting Hole Diameter d 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)