(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Victor chain

Stainless Victor chain

[Features]
· Features a distinct weld-less structure for complex bending configurations.


[Applications]
· For fall prevention and for use as a connecting part.

PDF

Japanese Only

Part Number
1.2-V-1M
1.2-V-7M
1.2-V-10M
1.2-V-30M
1.6-V-1M
1.6-V-30M
2.0-V-1M
2.0-V-30M
2.6-V-30M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length
(m)
Wire diameter d used
(mm)
Working Load
(kN)
Inside Length p
(mm)
Inside Width w
(mm)

SGD 6.30

1 Piece(s) 12 Day(s) 03811.20.0817.63.5

SGD 45.79

1 Piece(s) 12 Day(s) or more 03871.20.0817.63.5

SGD 62.60

1 Piece(s) 9 Day(s) 038101.20.0817.63.5

SGD 162.79

1 Piece(s) 12 Day(s) 038301.20.0817.63.5

SGD 8.59

1 Piece(s) 17 Day(s) 03911.60.1522.84.5

SGD 196.11

1 Piece(s) 15 Day(s) 039301.60.1522.84.5

SGD 12.50

1 Piece(s) 9 Day(s) 040120.2328.05.5

SGD 287.18

1 Piece(s) 11 Day(s) 0403020.2328.05.5

SGD 435.62

1 Piece(s) 11 Day(s) 041302.60.34387.2

Loading...

  1. 1

Basic Information

Types Chains Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)