(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Super Long S-Shaped Hook (5 mm)

Part Number

Configured Part Number is shown.

Part Number
SPF-1000
SPF-1200
SPF-1500
SPF-1800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L1
(mm)

SGD 26.21

1 Piece(s) 11 Day(s) 23331000

SGD 29.14

1 Piece(s) 11 Day(s) 23341200

SGD 33.53

1 Piece(s) 11 Day(s) 23351500

SGD 39.40

1 Piece(s) 11 Day(s) 23361800

Loading...

  1. 1

Basic Information

Type S-shaped Hook Material Stainless SUS304 Wire diameter D(mm) 5
Reference Applied Load(kgf) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)