(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Long S-Shaped Hook

Part Number
SPS-1000
SPS-1100
SPS-1200
SPS-1300
SPS-1400
SPS-1500
SPS-1800
SPS-600
SPS-800
SPS-900
SPX-1400
SPX-1500
SPX-1600
SPX-1700
SPX-1800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Length L1
(mm)

SGD 21.81

1 Piece(s) 11 Day(s) 2113471000

SGD 23.76

1 Piece(s) 11 Day(s) -471100

SGD 23.28

1 Piece(s) 11 Day(s) 2115471200

SGD 26.26

1 Piece(s) 11 Day(s) -471300

SGD 27.51

1 Piece(s) 11 Day(s) -471400

SGD 27.67

1 Piece(s) 11 Day(s) 2118471500

SGD 29.14

1 Piece(s) 11 Day(s) 2160471800

SGD 17.51

1 Piece(s) 11 Day(s) -47600

SGD 20.35

1 Piece(s) 11 Day(s) 211147800

SGD 21.27

1 Piece(s) 11 Day(s) -47900

SGD 47.41

1 Piece(s) 11 Day(s) -6201400

SGD 50.37

1 Piece(s) 11 Day(s) -6201500

SGD 53.33

1 Piece(s) 11 Day(s) -6201600

SGD 56.27

1 Piece(s) 11 Day(s) -6201700

SGD 59.23

1 Piece(s) 11 Day(s) -6201800

Loading...

  1. 1

Basic Information

Type S-shaped Hook Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)