(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Open Hook Type P

Part Number
PN-4
PN-5
PN-6
PN-8
PN-10
PN-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

SGD 10.68

1 Piece(s) 11 Day(s) 1951430-

SGD 12.72

1 Piece(s) 11 Day(s) 89257058

SGD 14.62

1 Piece(s) 11 Day(s) 893610066

SGD 21.81

1 Piece(s) 11 Day(s) 894815074

SGD 29.14

1 Piece(s) 7 Day(s) 8951020091

SGD 36.70

1 Piece(s) 9 Day(s) 180312300-

Loading...

  1. 1

Basic Information

Carabiner/snap hook details Have lock Type Carabiner Snap Hook Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)