(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Elbow

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Elbow

Non-flammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· Plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new tube grip mechanism.
· The tube clip rotates smoothly in the fitting and prevents tube breakage due to rotation of the tube.
· Water resistant O-ring and V-seal made of NBR.
· R (PT) screw part is already sealed, hence sealing tape is not required.
· The combined part of the R (PT) screw part of the elbow tee and the resin part can be rotated after setting, meaning the piping can be installed in any direction and the screw part can be tightened even if the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WLU-06
WLU-08
WLU-10
WLU-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 4.34

1 Piece(s) 4 Day(s) or more 6

SGD 4.74

1 Piece(s) 4 Day(s) or more 8

SGD 6.34

1 Piece(s) 8 Day(s) or more 10

SGD 6.76

1 Piece(s) 4 Day(s) or more 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Equal Dia. Union Elbows Operating Temperature Range(°C) 0::+60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)