(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Junron One-Touch Fitting M Series (for General Piping) Reducing Union Y Plug【10-50 Pieces Per Package】

Junron One-Touch Fitting M Series (for General Piping) Reducing Union Y Plug

[Features]
· Electroless nickel plating is applied to metal parts as standard.
· The nickel plating in all brass parts of M series nipples and plastic bodies are standardized.
· Color seal for seal identification.
· Each of the different types of R (PT) screws are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts of elbow/Tee and the resin joint part rotate allowing for free positioning according to the retrieval direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting thus preventing the turning of the tube.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PYBM-6-4-PM
PYBM-8-6-PM
PYBM-10-8-PM
PYBM-12-10-PM
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

SGD 418.30

50 Pieces Per Package

1 Pack(s) 8 Day(s) or more 64

SGD 346.25

40 Pieces Per Package

1 Pack(s) 8 Day(s) or more 86

SGD 230.97

20 Pieces Per Package

1 Pack(s) 8 Day(s) or more 108

SGD 141.63

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1210

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material PBT Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Sockets, Reducers Union Y Plug Operating Temperature Range(°C) 0::+60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)