(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PVC (Polyvinyl Chloride) / Hex Nut

PVC (Polyvinyl Chloride) / Hex Nut

PVC hex nut with excellent water resistance, acid resistance, alkali resistance, and solvent resistance

PDF

Part Number

Configured Part Number is shown.

PVC/NT-M8

 
Part Number
PVC/NT-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.90

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Thread Nominal (M) 8 Material PVC
Surface Treatment No Screw Thread Types Metric coarse Application / Functions General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No B 13
H 6.5 Pitch(mm) 1.25

Please check the type/dimensions/specifications of the part PVC/NT-M8 in the PVC (Polyvinyl Chloride) / Hex Nut series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)