(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Eccentric Plug Stainless Steel WF【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

WF-177

 
Part Number
WF-177
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 3.34

4 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plug Thread Nominal (M) 6 Length 45
Material Nylon Surface Treatment No Surface Treatment (Details) No
Sales Unit Box/package Accessory Cross Hole Truss Screw 6x45 (SUS410)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)