(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin Stainless Steel Hinge VE【2 Pieces Per Package】

Thin Stainless Steel Hinge VE

For wooden doors and furniture. Wide usage such as small boxes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VE-037

 
Part Number
VE-037
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.20

2 Pieces Per Package

1 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 25.5
Operating Environment Standard Material SUS430 Width(mm) 21
Additional Function No Mounting Method Screw (Excavated Type) Size axb 25.5×21
Axis(φ mm) 3.7 Thickness(mm) 0.75 Accessories (Screws or Nails)(mm) 2.4×10

Please check the type/dimensions/specifications of the part VE-037 in the Thin Stainless Steel Hinge VE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)