(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thick Collar Hinge VE【2 Pieces Per Package】

Thick Collar Hinge VE

For wooden doors and furniture. Wide usage such as small boxes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VE-004

 
Part Number
VE-004
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 4.62

2 Pieces Per Package

1 Pack(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 50.5
Operating Environment Standard Material Iron Main Body Surface Treatment Melamine Coated
Width(mm) 38.5 Additional Function No Mounting Method Screw (Excavated Type)
Color Silver Size axb 50.5×38.5 Axis(φ mm) 6
Thickness(mm) 0.85 Accessories (Screws or Nails)(mm) 3.1×16

Please check the type/dimensions/specifications of the part VE-004 in the Thick Collar Hinge VE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)