(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stop Block

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO.4
NO.5
NO.6
NO.7
NO.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (Vertical×Horizontal×Height)
(mm)
Hole diameter
(mm)

SGD 6.36

1 Piece(s) 4 Day(s) or more 30×80×406

SGD 5.34

1 Piece(s) 4 Day(s) or more 23×71×314

SGD 5.05

1 Piece(s) 4 Day(s) or more 23×82×205

SGD 3.09

1 Piece(s) 4 Day(s) or more 20×30×204

SGD 3.29

1 Piece(s) 4 Day(s) or more 30×50×105

Loading...

  1. 1

Basic Information

Material Natural Rubber System

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)