(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

O Type Anchor BK

O Type Anchor BK

A driving type rope anchor fitting.
[Features]
·A rope is tied and fixed by driving it into the ground (soil).
[Applications]
·It can be used for a wide range of purposes, such as assembling tents and installing partition ropes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BK-293
BK-294
BK-295
BK-296
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (axb)
(mm)
Size (cφ×d)
(mm)

SGD 2.31

1 Piece(s) 6 Day(s) or more 180×326×150

SGD 2.46

1 Piece(s) 6 Day(s) or more 230×326×200

SGD 2.75

1 Piece(s) 6 Day(s) or more 280×326×250

SGD 3.05

1 Piece(s) 6 Day(s) or more 330×326×300

Loading...

  1. 1

Basic Information

Material Iron Finish Bright Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)