(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Barrel Slide Bolt Latch, Silver Automatic Latch VC

Barrel Slide Bolt Latch, Silver Automatic Latch VC

Silver Automatic Latch VC.
This equipment is suitable for locking doors and tooling cabinets.
It can install in 2 ways
1. Install with latch holder
Door locking mechanism: the rod slide to the latch holder
2. Install with locking plate
Door locking mechanism: the rod move into the door frame’s slot
[Features]
• The lock lever was controlled by press the button
• Installation 2 methods
• Easy and convenient for installation (Use screw only 6 pcs)
• Material: steel plate
[Applications]
Suitable for locking wooden doors (mainly hinged doors) and furniture

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VC-011

 
Part Number
VC-011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.31

1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Plate Finish Baked Paint Finish Size a(mm) 33
Size b(mm) 31 Size c(mm) 15 Size d(mm) 31
Accessory With mounting wooden screw

Please check the type/dimensions/specifications of the part VC-011 in the Barrel Slide Bolt Latch, Silver Automatic Latch VC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)