(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Precision Axial Fitting-Spring Type, LCD-T7 Series

Precision Axial Fitting-Spring Type, LCD-T7 Series

[Features]
· Due to taper clamp specification, shaft fastening is possible with light torque.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

 

Part Number
LCD-80T7-18X28
LCD-80T7-24X35
LCD-90T7-25X25
LCD-100T7-30X35
LCD-100T7-35X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSd1(d)
(Ø)
d2
(Ø)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)

SGD 221.56

1 Piece(s) 15 Day(s) or more 101828809850.01~100.00800.330.21~0.401.159.11X10-4

SGD 221.56

1 Piece(s) 15 Day(s) or more 102435809850.01~100.00800.330.21~0.401.159.11X10-4

SGD 271.53

1 Piece(s) 15 Day(s) or more 10252590111100~Less than 5001800.450.41~1.01.271.76X10-3

SGD 321.92

1 Piece(s) 15 Day(s) or more 103035100118100~Less than 5002500.470.41~1.01.432.93X10-3

SGD 321.92

1 Piece(s) 15 Day(s) or more 103540100118100~Less than 5002500.470.41~1.01.432.93X10-3

Loading...

  1. 1

Basic Information

Type Precision Springs Shaft Fitting Application Standard / Servo Motor / Pulse Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material S45C Allowable Angular Misalignment(deg) 1
Product Category Coupling body Max. Rotational Speed(r/min) 10000 Flat Springs SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)