(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Evatite Phillips Truss Head Screw【1-1,000 Pieces Per Package】

Evatite Phillips Truss Head Screw

Can be screwed in using low torque, so it is optimal for continuous work. Highly vibration resistant and not easily loosened. This product resists chipping when tightened, and so there is no need to be concerned about electrical problems. Some variation in pilot hole diameters is allowable.

Part Number

Configured Part Number is shown.

Part Number
EVT-M4-6-SUS
EVT-M4-8-SUS
EVT-M4-8-TBS
EVT-M4-10-SUS
EVT-M4-12-SUS
EVT-M4-12-TBS
EVT-M4-16-SUS
EVT-M4-20-SUS
EVT-M4-25-SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm) Surface Treatment Sales Unit

SGD 0.33

1 Piece(s) 4 Day(s) or more 106NoLow Quantity (can be purchased from one)

SGD 0.33

1 Piece(s) 4 Day(s) or more 108NoLow Quantity (can be purchased from one)

SGD 133.02

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108Black PaintBox/package

SGD 0.33

1 Piece(s) 4 Day(s) or more 1010NoLow Quantity (can be purchased from one)

SGD 0.33

1 Piece(s) 4 Day(s) or more 1012NoLow Quantity (can be purchased from one)

SGD 175.81

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1012Black PaintBox/package

SGD 0.40

1 Piece(s) 4 Day(s) or more 1016NoLow Quantity (can be purchased from one)

SGD 0.47

1 Piece(s) 4 Day(s) or more 1020NoLow Quantity (can be purchased from one)

SGD 0.55

1 Piece(s) 4 Day(s) or more 1025NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Tip Shape Other special shapes Additional Shape Standard Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)