(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil Resistant Suction Hose FF Type

Oil Resistant Suction Hose FF Type

Can be used for both delivery and suction. Ideal for transporting light oil, fuel oil, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OF-25-50
OF-32-50
OF-38-50
OF-50-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Allowable Bending Radius
(mm)
Allowable Pressure
(MPa)

SGD 832.82

1 Piece(s) 10 Day(s) or more 25322000.7

SGD 1,049.85

1 Piece(s) 10 Day(s) or more 32392500.6

SGD 1,216.54

1 Piece(s) 10 Day(s) or more 38.145.13000.6

SGD 2,013.27

1 Piece(s) 10 Day(s) or more 50.859.64000.6

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Oil Cutting Service Usage No Features Vacuum
Raw Material PVC Mounting Metal Fittings No Color Black
Operating Temperature(°C) -20::60 Negative Pressure Resistant(mmHg) 750 Standard Length(m) 50
Explosion Pressure(MPa) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)