(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

General Purpose Temperature Sensor, RN7 Series Flanged Platinum Temperature Measuring Resistor

General Purpose Temperature Sensor, RN7 Series Flanged Platinum Temperature Measuring Resistor

A platinum resistance temperature detector that comes with a ø30 flange. This product has a fluoropolymer lead wire.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RN7-1M
RN7-2M
RN7-3M
RN7-4M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length
(m)

SGD 86.88

1 Piece(s) 11 Day(s) or more 101

SGD 101.52

1 Piece(s) 11 Day(s) or more 102

SGD 115.05

1 Piece(s) 11 Day(s) or more 103

SGD 115.05

1 Piece(s) 17 Day(s) or more 104

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Temperature Measuring Resistor Sheath Material, Protective Tube Material SUS304
Type of deviceand element Pt100Ω Temperature Measuring Resistor Structure Standard Operating Environment Standard
Temperature Measurement Range(°C) -50::250 Number of devices 1 Sheath, Protecting Tube Shape Straight
Sheath O.D. / Protective Tube O.D.(Ø) 4 Sheath length / protective tube length(mm) 65 Attaching Portion Shape Flange
Terminal and Terminal Box M3Y Terminal Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type Fluororesin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)