(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ciccolo Brass (Chrome-Plated Finish) Double Port Type CF Intermediate Flare Type for Copper Tube

Ciccolo Brass (Chrome-Plated Finish) Double Port Type CF Intermediate Flare Type for Copper Tube

Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CF-2206
CF-2208
CF-2310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Applicable pipe Outer Diameter D
(Ø)
Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)

SGD 16.18

1 Piece(s) 7 Day(s) or more 66

SGD 16.18

1 Piece(s) 7 Day(s) or more 88

SGD 17.92

1 Piece(s) 7 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Main Body Shape Branch type Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A Intermediate Flare Type for Copper Pipe Connection Type D in the Secondary Side(Controlled Side) Flare Type for Copper Pipe Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)