(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ciccolo Brass (Chrome-Plated Finish) Straight Type CF for Copper Tube Flare Type

Ciccolo Brass (Chrome-Plated Finish) Straight Type CF for Copper Tube Flare Type

Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CF-1106
CF-1202
CF-1206
CF-1208
CF-1303
CF-1308
CF-1310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)

SGD 15.03

1 Piece(s) 7 Day(s) or more 1/8B(6A)6

SGD 15.03

1 Piece(s) 7 Day(s) or more 1/4B(8A)6.35

SGD 15.03

1 Piece(s) 7 Day(s) or more 1/4B(8A)6

SGD 15.03

1 Piece(s) 7 Day(s) or more 1/4B(8A)8

SGD 15.61

1 Piece(s) 7 Day(s) or more 3/8B(10A)9.53

SGD 15.61

1 Piece(s) 7 Day(s) or more 3/8B(10A)8

SGD 15.61

1 Piece(s) 7 Day(s) or more 3/8B(10A)10

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Flare Type for Copper Pipe Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)