(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flare Fitting, Inner Screw/Flare Joint FF

Flare Fitting, Inner Screw/Flare Joint FF

Flare joint whose mounting-side thread is of the taper (PT) internal screw type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FF-1102
FF-1106
FF-1108
FF-1202
FF-1203
FF-1206
FF-1208
FF-1210
FF-1302
FF-1303
FF-1304
FF-1306
FF-1308
FF-1310
FF-1312
FF-1403
FF-1404
FF-1405
FF-1408
FF-1410
FF-1412
FF-1415
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

SGD 8.04

1 Piece(s) 4 Day(s) or more Copper Pipe inch size-1/46.351/8B(6A)

SGD 8.04

1 Piece(s) 7 Day(s) or more Copper Pipe mm size6-61/8B(6A)

SGD 8.19

1 Piece(s) 9 Day(s) or more Copper Pipe mm size8-81/8B(6A)

SGD 5.67

1 Piece(s) 11 Day(s) Copper Pipe inch size-1/46.351/4B(8A)

SGD 6.51

1 Piece(s) 4 Day(s) or more Copper Pipe inch size-3/89.521/4B(8A)

SGD 8.04

1 Piece(s) 7 Day(s) or more Copper Pipe mm size6-61/4B(8A)

SGD 8.19

1 Piece(s) 7 Day(s) or more Copper Pipe mm size8-81/4B(8A)

SGD 6.27

1 Piece(s) 7 Day(s) or more Copper Pipe mm size10-101/4B(8A)

SGD 9.06

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-1/46.353/8B(10A)

SGD 9.50

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-3/89.523/8B(10A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-1/212.703/8B(10A)

SGD 9.06

1 Piece(s) 7 Day(s) or more Copper Pipe mm size6-63/8B(10A)

SGD 9.21

1 Piece(s) 7 Day(s) or more Copper Pipe mm size8-83/8B(10A)

SGD 6.27

1 Piece(s) 7 Day(s) or more Copper Pipe mm size10-103/8B(10A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe mm size12-123/8B(10A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-3/89.521/2B(15A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-1/212.701/2B(15A)

SGD 29.14

1 Piece(s) 7 Day(s) or more Copper Pipe inch size-5/815.881/2B(15A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe mm size8-81/2B(15A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe mm size10-101/2B(15A)

SGD 14.47

1 Piece(s) 7 Day(s) or more Copper Pipe mm size12-121/2B(15A)

SGD 29.14

1 Piece(s) 7 Day(s) or more Copper Pipe mm size15-151/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Flare Fittings Material of Applicable Pipe Copper Connection Thread Type Rc
Max. Operating Pressure(MPa) 3.45 Surface Treatment No Operating Temperature Range(°C) -50::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)