(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Duratron T4301 PAI Sheet

Duratron T4301 PAI Sheet

Duratron® PAI is a material that is extruded / compression-molded from polyamide-imide (PAI) resin. A super engineering plastic with a continuous operating temperature of 250°C.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TR4301-12-300-300

 
Part Number
TR4301-12-300-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,102.79

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Material PAI Grade Standard Color Black
Hole Machining No Hole Machining Plate Thickness(mm) 12 Width(mm) 300
Length(mm) 300 Specifications Standard Length Material Name Duratron T4301 PAI

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)