(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Techtron 1000 PPS Cylindrical Rod

Techtron 1000 PPS Cylindrical Rod

Techtron 1000PPS is a raw material extruded from linear polyphenylene sulfide (PPS) resin and heat resistant to 220°C. Thermoplastic engineering plastic that features both chemical resistance and dimensional stability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PPS9-1200
PPS12-1200
PPS15-1200
PPS19-1200
PPS25-1200
PPS31-1200
PPS38-1200
PPS44-1200
PPS50-1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)

SGD 116.75

1 Piece(s) 13 Day(s) or more 9

SGD 153.72

1 Piece(s) 13 Day(s) or more 12

SGD 217.10

1 Piece(s) 13 Day(s) or more 15

SGD 277.85

1 Piece(s) 13 Day(s) or more 19

SGD 493.07

1 Piece(s) 13 Day(s) or more 25

SGD 815.26

1 Piece(s) 13 Day(s) or more 31

SGD 1,097.83

1 Piece(s) 13 Day(s) or more 38

SGD 1,394.91

1 Piece(s) 13 Day(s) or more 44

SGD 2,385.25

1 Piece(s) 13 Day(s) or more 50

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) PPS Detailed Grade Standard Color Blue
Length(mm) 1200 Size Standard Length

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)