(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hose for Hydraulic Piping 1500 Series

Hose for Hydraulic Piping 1500 Series

The 1500 hydraulic pipe hose has a small outer diameter and is lightweight. ·Usable fluids: General mineral hydraulic oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1500-03-100M

 
Part Number
1500-03-100M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 881.19

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Max. Operating Pressure(MPa) 15.0 Swage Fittings No
I.D.(Ø) 5.1 Material Nylon Core Tube + Synthetic Fiber Braid Outer Sheath Cover Polyurethane Cover
Operating Temperature Range(°C) -40::100 Minimum Bending Radius(mm) 20 Color Black
Length(m) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)