(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Q.D.C. 101 Series Coupler Nylon Coil Tube S1/4 Special Type 101C4-S

Q.D.C. 101 Series Coupler Nylon Coil Tube S1/4 Special Type 101C4-S

Connecting the coupler side and nipple side of the 101C4-S automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple; simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler valve will automatically open.
· Our product lineup includes items made with SU304 (production per order).
· Line up of parts with integrated Push One fittings is available

PDF

Japanese Only

Part Number

Configured Part Number is shown.

101C4-4S

Part Number
101C4-4S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.05

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Joint Type For Tube Mounting Male/Female Coupler
Body Material Brass Seal Material NBR Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Applicable Tube Type Nylon Coil S1/4 Operating Temperature Range (Air During use)(℃) -20 – 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)